(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Tubing - Oil-Resistant, 10 m Length

Flexible Tubing - Oil-Resistant, 10 m Length
  • Volume Discount

[Product Specifications]
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…15.8
・OD (mm)…21.1
・Length…10m

Part Number

Configured Part Number is shown.

EA947SA-10

Part Number
EA947SA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947SA-10 in the Flexible Tubing - Oil-Resistant, 10 m Length series.

Additional Products in this Category

Tech Support