(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - Signal Tower, LR4 Series (Part Numbers)

Stack Lights - Signal Tower, LR4 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stack Lights - Signal Tower, LR4 Series
  • Stack Lights - Signal Tower, LR4 Series
  • Stack Lights - Signal Tower, LR4 Series
  • Stack Lights - Signal Tower, LR4 Series
  • Volume Discount

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light.

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

PDF

Part Number

Configured Part Number is shown.

LR4-2M2PJBW-RG

 
Part Number
LR4-2M2PJBW-RG
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness Rated voltage
(V)
Steps = N Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting method Buzzer (with/without) Lighting/blinking Representative standards Control method Sound and color Main body color Specifications Protective structure PoE定格電圧 Notes
1 Piece(s)Available

26 Days or more

10Φ 40-2RedGreen---[Pole mount] Circular pole mountingPresentLighting/blinkingCE / UL / CULOpen collector support (NPN)4 typesOff-White-IP65--

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Light Source LED

Please check the type/dimensions/specifications of the part LR4-2M2PJBW-RG in the Stack Lights - Signal Tower, LR4 Series series.

Products like this...

Part Number
LR4-102LJNW-G
LR4-102LJNW-R
LR4-102LJNW-Y
LR4-2M2PJBW-RY
LR4-2M2PJNW-RG
LR4-2M2PJNW-RY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness Rated voltage
(V)
Steps = N Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting method Buzzer (with/without) Lighting/blinking Representative standards Control method Sound and color Main body color Specifications Protective structure PoE定格電圧 Notes
1 Piece(s)Available

8 Days or more

10Φ 40DC24V1Green----[Pole mount] Mounting of L type metal fitting poleNoneLightingCE / UL / CULOpen collector support (NPN/PNP)-Off-White-IP54--
1 Piece(s)Available

8 Days or more

10Φ 40DC24V1Red----[Pole mount] Mounting of L type metal fitting poleNoneLightingCE / UL / CULOpen collector support (NPN/PNP)-Off-White-IP54--
1 Piece(s)Available

8 Days or more

10Φ 40DC24V1Yellow----[Pole mount] Mounting of L type metal fitting poleNoneLightingCE / UL / CULOpen collector support (NPN/PNP)-Off-White-IP54--
1 Piece(s)Available

8 Days or more

10Φ 40-2RedYellow---[Pole mount] Circular pole mountingPresentLighting/blinkingCE / UL / CULOpen collector support (NPN)4 typesOff-White-IP65--
1 Piece(s)Available

8 Days or more

10Φ 40-2RedGreen---[Pole mount] Circular pole mountingNoneLightingCE / UL / CULOpen collector support (NPN)-Off-White-IP65--
1 Piece(s)Available

26 Days or more

10Φ 40-2RedYellow---[Pole mount] Circular pole mountingNoneLightingCE / UL / CULOpen collector support (NPN)-Off-White-IP65--

Additional Products in this Category

Tech Support