(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - Signal Tower, LR4 Series (Part Numbers)

Stack Lights - Signal Tower, LR4 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stack Lights - Signal Tower, LR4 Series
  • Stack Lights - Signal Tower, LR4 Series
  • Stack Lights - Signal Tower, LR4 Series
  • Stack Lights - Signal Tower, LR4 Series
  • Volume Discount

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light.

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

PDF

Part Number

Configured Part Number is shown.

LR4-1M2PJBW-R

 
Part Number
LR4-1M2PJBW-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness Rated voltage
(V)
Steps = N Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting method Buzzer (with/without) Lighting/blinking Representative standards Control method Sound and color Main body color Specifications Protective structure PoE定格電圧 Notes
1 Piece(s)Available

26 Days or more

10Φ 40-1Red----[Pole mount] Circular pole mountingPresentLighting/blinkingCE / UL / CULOpen collector support (NPN)4 typesOff-White-IP65--

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Light Source LED

Additional Products in this Category

Tech Support