(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flame-Resistant Cable Gland - Applicable cable dia. 4.5 to 6.5mm

Flame-Resistant Cable Gland - Applicable cable dia. 4.5 to 6.5mm
  • Volume Discount

[Product Specifications]
・Maximum mounting thickness-4mm
・Material- Body, cap, lock nut: Polyamide (flame retardant grade: 94V-0), Rubber sleeve: NBR (flame retardant), Rubber packing: Chloroprene rubber
・Service temperature range--30 to 80℃
・Polyamide (UL approvedmaterial) which is flame retardant and excellent in mechanical strength is used.
・Since the rubber directly presses the cap and holds the cable, strong cable clamping force as well as water-proof performance can be obtained, and it also prevents loosening of the cap.
・Applicable cable dia. (mm)-4.5 to 6.5
・Mounting screw-G1/4
・Mounting hole dia. (mm)-14

Part Number

Configured Part Number is shown.

EA948HS-2

Part Number
EA948HS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support