(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Tube (White)

Spiral Tube (White)
  • Volume Discount

【Product Specifications】
・Material-Polyethylene
・Length-10m
・Heat-proof temperature-75℃
・Cables and cords can be bundled easily.
・The tube can be cut to a desired length.
・The spiral shape will be kept permanently, allowing reuse.
・ID…15mm
・Max. bundle dia.…100mm

Part Number

Configured Part Number is shown.

EA944BW-15

Part Number
EA944BW-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BW-15 in the Spiral Tube (White) series.

Additional Products in this Category

Tech Support