(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·Input Method: terminal connection
·Retains memory functions of car audio, etc. (When power is turned on)
·Equipped with 3 outputs (cigar socket, terminal, USB port)
Part Number |
---|
EA812JK-3B |
EA812JK-5B |
Loading...
Rated Input Voltage | DC24V | Input Voltage Range | DC21 to 30V | Rated output voltage | DC12.8V±0.2V |
---|---|---|---|---|---|
USB Output | 5V/1000mA | Operating Temperature Range | 0°C to 40°C | high voltage cut | 30V±1V |
low voltage cut | 18.5V±1V | Protection Circuit | Built-in input current protection circuit (fuse) Built-in overload protection circuit Built-in voltage protection circuit | Output Terminal (3 systems) | ACC socket/land terminal/USB port |
Wait current (At applying no load) | When OFF: At 30mAON: 150 mA | Cord length | Approximately 1450 mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy