(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PHD Series Handle

PHD Series Handle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Width (mm): 430
•Height (mm): 26.4
•Depth (mm): 34.3
•Color/Exterior Treatment: Silver
•Primary Material: Aluminum

Part Number

Configured Part Number is shown.

PHD-430-3A

Part Number
PHD-430-3A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Handle Width(mm) 430 Height(mm) 26.4
Depth(mm) 34.3 Color/Exterior treatment Silver Primary materials Aluminum

Please check the type/dimensions/specifications of the part PHD-430-3A in the PHD Series Handle series.

Additional Products in this Category

Tech Support