(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Input format : DC input
•Connection terminal : Terminal block
For complete product overview and details on Modbus I/O Module, Digital Input Module (Watanabe Electric Industry) see the sections below:
Part Number
Configured Part Number is shown.
WMB-DI16-00D000
Part Number |
---|
WMB-DI16-00D000 |
Loading...
Number of inputs | 16 | Input format | DC input | Rated input voltage(V) | DC24V |
---|---|---|---|---|---|
Protection function | None | Connection terminal | Terminal block | Power supply voltage(V) | DC24 |
Operating Temperature and Humidity Range | -5 to +55°C/ 90% RH or Less | Mounting method | DIN rail | Input signal | Pulse, No Voltage Contact, Transistor Output Signal |
Input Sensor Current(mA) | 4.2 | Input: Common | Negative common | Communication standard | RS485 Compliant |
Communication speed(bps) | 4800/9600/19200/38400 | Number of Connected Devices | 31 Units (Without Repeater) | Transmitting distance | 500m or less |
External dimensions(mm) | 65(W)x110(H)x48(D) |
Please check the type/dimensions/specifications of the part WMB-DI16-00D000 in the Modbus I/O Module, Digital Input Module series.
Part Number |
---|
WMB-DI16-00D100 |
WMB-DI16A-00D000 |
WMB-DI16A-00D100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy