(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Types of memory used : DDR3-SDRAM
•Capacity : 2GB, 4GB, 8GB
•FSB (base clock) : 400MHz or higher to 800MHz or lower, 800MHz or higher to 1333MHz or lower
•Memory module standards : DIMM
For complete product overview and details on DDR3 240 PIN SD-RAM ECC (Server/Workstation) (Transcend Information) see the sections below:
Part Number
Configured Part Number is shown.
TS1GLK72V6H
Capacity | 8GB | FSB (base clock) | 800MHz or higher to 1333MHz or lower | Memory module standards | DIMM |
---|---|---|---|---|---|
Types of memory used | DDR3-SDRAM | Number of pins(Pin) | 240 | ECC function | Present |
Access timing | 11-11-11 |
Please check the type/dimensions/specifications of the part TS1GLK72V6H in the DDR3 240 PIN SD-RAM ECC (Server/Workstation) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy