(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product)

DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Types of memory used : DDR3-SDRAM
•Capacity : 4GB, 8GB
•FSB (base clock) : 800MHz or higher to 1333MHz or lower
•Memory module standards : DIMM
For complete product overview and details on DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product) (Transcend Information) see the sections below:

PDF

Part Number

Configured Part Number is shown.

TS1GLK72W6H

 
Part Number
TS1GLK72W6H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Capacity 8GB FSB (base clock) 800MHz or higher to 1333MHz or lower Memory module standards DIMM
Types of memory used DDR3-SDRAM Number of pins(Pin) 240 ECC function Present
Access timing 11-11-11

Please check the type/dimensions/specifications of the part TS1GLK72W6H in the DDR3 240 PIN SD-RAM ECC (1.35 V Low Voltage Product) series.

Additional Products in this Category

Tech Support