(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual One-Handed Crimp Tool (for Use with Connection Terminals and Insulation Sleeves) (3GO-D)

Manual One-Handed Crimp Tool (for Use with Connection Terminals and Insulation Sleeves) 3GO-D
  • Volume Discount

[Features]
- Can simultaneously crimp the coatings and copper cores of wires. Includes a molding check mechanism.
[Use]
- For sleeve crimping on terminals with insulation coating.

Part Number

Configured Part Number is shown.

3GO-D

Part Number
3GO-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable crimp terminal (for insulation terminals)
(mm²)
JAN code Trusco cord
1 Piece(s)Available

11 Days or more

1.254906274800277152-6871

Loading...

  1. 1

Basic Information

Total length(mm) 265

Please check the type/dimensions/specifications of the part 3GO-D in the Manual One-Handed Crimp Tool (for Use with Connection Terminals and Insulation Sleeves) series.

Products like this...

Part Number
4GO-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable crimp terminal (for insulation terminals)
(mm²)
JAN code Trusco cord
1 Piece(s)Available

8 Days or more

24906274800284152-6880

Additional Products in this Category

Tech Support