(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter (fireproof structure) (Part Numbers)

Adapter (fireproof structure)
  • Volume Discount

[Features]
•Appropriate for use in Class 1 and Class 2 hazardous locations
[Applications]
•Joining conduits in explosion-proof electrical installations
•Joining conduit to electrical equipment or junction boxes (hubs) with different diameter fittings

(i)Caution

PDF

Part Number

Configured Part Number is shown.

SA22-16

 
Part Number
SA22-16
Part NumberMinimum order quantityVolume DiscountDays to Ship N Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
JAN code Trusco cord
1 Piece(s)Available

8 Days or more

PF3/4(N1), PF1/2(N2)3235162522194571187860436281-3611

Loading...

  1. 1

Basic Information

Type Other Material Hot Zinc-Plated Steel Plate Structure Standard d2G4

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.