(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circuit Board Type AC-DC Power Supply, Optional Harness for ZWS-B Series (Part Numbers)

Circuit Board Type AC-DC Power Supply, Optional Harness for ZWS-B Series
  • Volume Discount

•Conforming Model: ZWS10B, ZWS15B
•Trusco Code: 473-6036
•Size (mm): Total length 500
•Type: For output
•Specification: Housing: VHR-2N

PDF

Part Number

Configured Part Number is shown.

HA-16-OU

 
Part Number
HA-16-OU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Harness/Cable Conforming model ZWS10B, ZWS15B Size(mm) Total length 500
Type For output Trusco Code 473-6036 Specifications Housing: VHR-2N

Please check the type/dimensions/specifications of the part HA-16-OU in the Circuit Board Type AC-DC Power Supply, Optional Harness for ZWS-B Series series.

Additional Products in this Category

Tech Support