(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Vent Enclosure, IP45 Grade

Electric Enclosure Exterior Parts - Vent Enclosure, IP45 Grade

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electric Enclosure Exterior Parts - Vent Enclosure, IP45 Grade
  • Electric Enclosure Exterior Parts - Vent Enclosure, IP45 Grade
  • Electric Enclosure Exterior Parts - Vent Enclosure, IP45 Grade
  • Electric Enclosure Exterior Parts - Vent Enclosure, IP45 Grade
  • Volume Discount

Replace the filter from the front. The newly-developed inner part ensures air permeability while keeping water out.
Now with a much narrower depth.

[Use]
- An air-permeable gallery for cubicles and switchboards in harsh outdoor conditions exposed to wind and rain.
[Features]
- Greatly reduced depth while maintaining the same protection grade (IP45) as previous versions.
- The inner part shields the filter surface from exposure to the weather,
so rainwater will never affect filtration.
- Filter can be maintained from the front.
- A 160 mm square fan can be fitted to the rear face of the GTS-20W and GTS-45W. (Use for exhaust purposes.)
[Material specifications]
- Outer louver: SUS304, 1.5mm, painted with 5Y7/1 (semi-gloss)
- Inner louver: Polypropylene
- Dustproof filter: nonwoven filter
- Filter case: SUS304, 1.2mm, painted with 5Y7/1
- Waterproof packing: CR sponge
- Outer louver mounting screw: SUS cross-recessed pan-head flat washer, nylon captive washer, M5
- Conical spring nut: SUS M6

(i)Caution

  • [Specification change notification]
    A portion of the specifications of the GTS series will be changed.
    For change contents and change timing, please read product details.

Part Number

Configured Part Number is shown.

Part Number
GTS-15W
GTS-20W
GTS-20W-F1
GTS-20W-F2
GTS-30W
GTS-45W
GTS-45W-F1
GTS-45W-F2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Front opening area
(cm2)
Ventilation Fan Fan specifications Maximum wind speed
(m3/min)
Replacement filter compatible model number Notes
1 Piece(s)Available

11 Days or more

1037x250x20095None--GTS15-F-
1 Piece(s)Available

8 Days or more

1037x250x250125None--GTS20-F-
1 Piece(s)Available

11 Days or more

1097.5x250x250125IncludedAC100V 1 pc.2.22/ 2.51GTS20-FIncluded fan model number: 109-601 (Sanyo Electronics)
1 Piece(s)Available

11 Days or more

1097.5x250x250125IncludedAC200 V 1 piece2.22/ 2.51GTS20-FIncluded fan model number: 109-602 (Sanyo Electronics)
1 Piece(s)Available

11 Days or more

1037x250x350180None--GTS30-F-
1 Piece(s)Available

8 Days or more

1037x250x500250None--GTS45-F-
1 Piece(s)Available

11 Days or more

1097.5x250x500250IncludedAC100V 2 pc.4.44/ 5.02GTS45-FIncluded fan model number: 109-601 (Sanyo Electronics)
1 Piece(s)Available

11 Days or more

1097.5x250x500250IncludedAC200 V 2 piece4.44/ 5.02GTS45-FIncluded fan model number: 109-602 (Sanyo Electronics)

Loading...

  1. 1

Basic Information

Type Low Profile Water Jet Protection Gallery Standard IP45

Additional Products in this Category

Tech Support