(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Bullet, Insulated, Waterproof, Plug【10 Pieces Per Package】 (Part Numbers)

Crimp Terminal - Bullet, Insulated, Waterproof, Plug
  • Volume Discount

[Features]
· A waterproof cap that shuts out water.
· Waterproof performance: Waterproof safety code IP57. (IEC529)
[Use]
· The male (M) and female (F) sides are coupled (mated) to allow wire connections and relays within devices. In addition, it can be used wherever waterproofing performance is required.

(i)Caution

Part Number

Configured Part Number is shown.

T-PC4020-F-WP

Part Number
T-PC4020-F-WP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
Dimensions
(mm)
Internal dimensions
(mm)
Dimension F
(mm)
JAN code Trusco cord Shape

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

26.214Blue26.93.9154989999256437441-9081Female

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Others Rated voltage(V) 300
Applicable tools NH-64 (Nichifu special tools)

Please check the type/dimensions/specifications of the part T-PC4020-F-WP in the Crimp Terminal - Bullet, Insulated, Waterproof, Plug series.

Products like this...

Part Number
T-PC4009-F-WP
T-PC4009-M-WP
T-PC4020-M-WP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
Dimensions
(mm)
Internal dimensions
(mm)
Dimension F
(mm)
JAN code Trusco cord Shape

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

26.218 to 16Red0.75 to 1.256.93.2154989999256413441-9065Female

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

27.718 to 16Red0.75 to 1.257.43.216.54989999256406441-9057Male

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

27.714Blue27.43.916.54989999256420441-9073Male

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.