(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - General Use, UE/THHW LF

Power Cables - General Use, UE/THHW LF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
 • Common use of UL and cUL. (ZKHZ, ZLGR, ZLGR7 categories)
 • Passed UL VW-1 and vertical tray flame retardancy tests.
 • Uses a heat-resistant vinyl material.
 • CE Marking Conformity Declaration Product (TUV Certified Product). (TUV Certificate No. J50005945)
 • NEC Standard’s Type Letter.
 • Certified to listing standard MTW and compliant with NFPA70, 79.
 • Can be used for cable trays and raceways. (Circuit conductor = 1/0 AWG or more, ground conductor = 4 AWG or more)
 • Can be used for machine tools.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UE/THHW-LF-1/0AWG-G/Y-1
UE/THHW-LF-1/0AWG-G/Y-2
UE/THHW-LF-1/0AWG-G/Y-3
UE/THHW-LF-1/0AWG-G/Y-4
UE/THHW-LF-1/0AWG-G/Y-5
UE/THHW-LF-1/0AWG-G/Y-6
UE/THHW-LF-1/0AWG-G/Y-7
UE/THHW-LF-1/0AWG-G/Y-8
UE/THHW-LF-1/0AWG-G/Y-9
UE/THHW-LF-1/0AWG-G/Y-10
UE/THHW-LF-1/0AWG-G/Y-11
UE/THHW-LF-1/0AWG-G/Y-12
UE/THHW-LF-1/0AWG-G/Y-13
UE/THHW-LF-1/0AWG-G/Y-14
UE/THHW-LF-1/0AWG-G/Y-15
UE/THHW-LF-1/0AWG-G/Y-16
UE/THHW-LF-1/0AWG-G/Y-17
UE/THHW-LF-1/0AWG-G/Y-18
UE/THHW-LF-1/0AWG-G/Y-19
UE/THHW-LF-1/0AWG-G/Y-20
UE/THHW-LF-1/0AWG-G/Y-21
UE/THHW-LF-1/0AWG-G/Y-22
UE/THHW-LF-1/0AWG-G/Y-23
UE/THHW-LF-1/0AWG-G/Y-24
UE/THHW-LF-1/0AWG-G/Y-25
UE/THHW-LF-1/0AWG-G/Y-26
UE/THHW-LF-1/0AWG-G/Y-27
UE/THHW-LF-1/0AWG-G/Y-28
UE/THHW-LF-1/0AWG-G/Y-29
UE/THHW-LF-1/0AWG-G/Y-30
UE/THHW-LF-1/0AWG-G/Y-31
UE/THHW-LF-1/0AWG-G/Y-32
UE/THHW-LF-1/0AWG-G/Y-33
UE/THHW-LF-1/0AWG-G/Y-34
UE/THHW-LF-1/0AWG-G/Y-35
UE/THHW-LF-1/0AWG-G/Y-36
UE/THHW-LF-1/0AWG-G/Y-37
UE/THHW-LF-1/0AWG-G/Y-38
UE/THHW-LF-1/0AWG-G/Y-39
UE/THHW-LF-1/0AWG-G/Y-40
UE/THHW-LF-1/0AWG-G/Y-41
UE/THHW-LF-1/0AWG-G/Y-42
UE/THHW-LF-1/0AWG-G/Y-43
UE/THHW-LF-1/0AWG-G/Y-44
UE/THHW-LF-1/0AWG-G/Y-45
UE/THHW-LF-1/0AWG-G/Y-46
UE/THHW-LF-1/0AWG-G/Y-47
UE/THHW-LF-1/0AWG-G/Y-48
UE/THHW-LF-1/0AWG-G/Y-49
UE/THHW-LF-1/0AWG-G/Y-50
UE/THHW-LF-1/0AWG-G/Y-51
UE/THHW-LF-1/0AWG-G/Y-52
UE/THHW-LF-1/0AWG-G/Y-53
UE/THHW-LF-1/0AWG-G/Y-54
UE/THHW-LF-1/0AWG-G/Y-55
UE/THHW-LF-1/0AWG-G/Y-56
UE/THHW-LF-1/0AWG-G/Y-57
UE/THHW-LF-1/0AWG-G/Y-58
UE/THHW-LF-1/0AWG-G/Y-59
UE/THHW-LF-1/0AWG-G/Y-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Allowable Current
(A)
1 Piece(s)Available

11 Days or more

10153.51/015.3260
1 Piece(s)Available

11 Days or more

10253.51/015.3260
1 Piece(s)Available

11 Days or more

10353.51/015.3260
1 Piece(s)Available

11 Days or more

10453.51/015.3260
1 Piece(s)Available

11 Days or more

10553.51/015.3260
1 Piece(s)Available

11 Days or more

10653.51/015.3260
1 Piece(s)Available

11 Days or more

10753.51/015.3260
1 Piece(s)Available

11 Days or more

10853.51/015.3260
1 Piece(s)Available

11 Days or more

10953.51/015.3260
1 Piece(s)Available

11 Days or more

101053.51/015.3260
1 Piece(s)Available

11 Days or more

101153.51/015.3260
1 Piece(s)Available

11 Days or more

101253.51/015.3260
1 Piece(s)Available

11 Days or more

101353.51/015.3260
1 Piece(s)Available

11 Days or more

101453.51/015.3260
1 Piece(s)Available

11 Days or more

101553.51/015.3260
1 Piece(s)Available

11 Days or more

101653.51/015.3260
1 Piece(s)Available

11 Days or more

101753.51/015.3260
1 Piece(s)Available

11 Days or more

101853.51/015.3260
1 Piece(s)Available

11 Days or more

101953.51/015.3260
1 Piece(s)Available

11 Days or more

102053.51/015.3260
1 Piece(s)Available

11 Days or more

102153.51/015.3260
1 Piece(s)Available

11 Days or more

102253.51/015.3260
1 Piece(s)Available

11 Days or more

102353.51/015.3260
1 Piece(s)Available

11 Days or more

102453.51/015.3260
1 Piece(s)Available

11 Days or more

102553.51/015.3260
1 Piece(s)Available

11 Days or more

102653.51/015.3260
1 Piece(s)Available

11 Days or more

102753.51/015.3260
1 Piece(s)Available

11 Days or more

102853.51/015.3260
1 Piece(s)Available

11 Days or more

102953.51/015.3260
1 Piece(s)Available

11 Days or more

103053.51/015.3260
1 Piece(s)Available

11 Days or more

103153.51/015.3260
1 Piece(s)Available

11 Days or more

103253.51/015.3260
1 Piece(s)Available

11 Days or more

103353.51/015.3260
1 Piece(s)Available

11 Days or more

103453.51/015.3260
1 Piece(s)Available

11 Days or more

103553.51/015.3260
1 Piece(s)Available

11 Days or more

103653.51/015.3260
1 Piece(s)Available

11 Days or more

103753.51/015.3260
1 Piece(s)Available

11 Days or more

103853.51/015.3260
1 Piece(s)Available

11 Days or more

103953.51/015.3260
1 Piece(s)Available

11 Days or more

104053.51/015.3260
1 Piece(s)Available

11 Days or more

104153.51/015.3260
1 Piece(s)Available

11 Days or more

104253.51/015.3260
1 Piece(s)Available

11 Days or more

104353.51/015.3260
1 Piece(s)Available

11 Days or more

104453.51/015.3260
1 Piece(s)Available

11 Days or more

104553.51/015.3260
1 Piece(s)Available

11 Days or more

104653.51/015.3260
1 Piece(s)Available

11 Days or more

104753.51/015.3260
1 Piece(s)Available

11 Days or more

104853.51/015.3260
1 Piece(s)Available

11 Days or more

104953.51/015.3260
1 Piece(s)Available

11 Days or more

105053.51/015.3260
1 Piece(s)Available

11 Days or more

105153.51/015.3260
1 Piece(s)Available

11 Days or more

105253.51/015.3260
1 Piece(s)Available

11 Days or more

105353.51/015.3260
1 Piece(s)Available

11 Days or more

105453.51/015.3260
1 Piece(s)Available

11 Days or more

105553.51/015.3260
1 Piece(s)Available

11 Days or more

105653.51/015.3260
1 Piece(s)Available

11 Days or more

105753.51/015.3260
1 Piece(s)Available

11 Days or more

105853.51/015.3260
1 Piece(s)Available

11 Days or more

105953.51/015.3260
1 Piece(s)Available

11 Days or more

106053.51/015.3260

Loading...

Basic Information

Number of cores(Core) 1 Rated voltage 600 V (UL/cUL), 300V/500V (TUV/CE) Shield None
Sheath Characteristic Heat resistance Representative standards UL / CE / CSA(c-UL) Ground wire None
Power supply/signal For signals Notes The allowable current is the value for a single-core insulated line.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.