(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heatsink for Surface Mounting Device SQ Series Aluminum Extrusion/Slit Fin Type (30SQ30H20)

Heatsink for Surface Mounting Device SQ Series Aluminum Extrusion/Slit Fin Type 30SQ30H20
  • Volume Discount

•Application: For surface mounted device
•Heat sink Type: Aluminum Extrusion
•Surface Treatment: Without Treatment
•Pin for circuit board mounting: NA
•Tap: NA

Part Number

Configured Part Number is shown.

30SQ30H20

Part Number
30SQ30H20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClassification H
(mm)
W
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

-Heatsink203030

Loading...

  1. 1

Basic Information

Application For surface mounted device Heat sink type Aluminum Extrusion Surface treatment Without Treatment
Pin for circuit board mounting NA Tap NA

Please check the type/dimensions/specifications of the part 30SQ30H20 in the Heatsink for Surface Mounting Device SQ Series Aluminum Extrusion/Slit Fin Type series.

Products like this...

Part Number
120SQ120H30
26.2SQ26.2H10
34SQ34H10
34SQ34H20
38SQ38H10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClassification H
(mm)
W
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

-Heatsink30120120
1 Piece(s)Available

6 Days or more

--1026.226.2
1 Piece(s)Available

8 Days or more

-Heatsink103434
1 Piece(s)Available

8 Days or more

10Heatsink203434
1 Piece(s)Available

8 Days or more

-Heatsink103838

Additional Products in this Category

Tech Support