(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

New Spring Type Connector 770 (WINSTA) Series Panel Feed-Through Type

New Spring Type Connector 770 (WINSTA) Series Panel Feed-Through Type
  • Volume Discount

New spring-type connector 770 panel feed-through type with three, four, and five terminals. Please use the same color for male and female connectors, respectively. Differing colors cannot be matched.

PDF

Part Number

Configured Part Number is shown.

770-713

 
Part Number
770-713
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
100 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials V W X V/W/X WINSTA® MIDI
Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 25
Allowable Voltage(V) 250 Wire connection method Screwless Connection direction Straight
Representative standards UL / CSA Product type Snap-in type insertion style Color Black
Pin pitch(mm) 9 Single wire conforming cross-section(mm2) 0.5 to 4 Wire conforming size(AWG) 20 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6 Flame retardant grade V0
Contact materials Copper alloy Contact surface treatment Tin plating

Please check the type/dimensions/specifications of the part 770-713 in the New Spring Type Connector 770 (WINSTA) Series Panel Feed-Through Type series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.