(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Ultra-Thin Relaying Terminal Block / 2001 Series

DIN Rail Ultra-Thin Relaying Terminal Block / 2001 Series
  • Volume Discount

•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2, Ground to 2, Ground to 3, Ground to 4
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Ultra-Thin Relaying Terminal Block / 2001 Series (WAGO) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2001-1201
2001-1202
2001-1204
2001-1207
2001-1301
2001-1302
2001-1304
2001-1307
2001-1401
2001-1402
2001-1404
2001-1407
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

101 to 115Relay / BranchGray2 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

101 to 115Relay / BranchOrange2 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

101 to 115Relay / BranchBlue2 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground wireGreen yellow2 lines-----
1 Piece(s)Available

8 Days or more

101 to 215Relay / BranchGray3 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

101 to 215Relay / BranchOrange3 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

101 to 215Relay / BranchBlue3 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 3-Ground wireGreen yellow3 lines-----
1 Piece(s)Available

Same day

Stock

102 to 215Relay / BranchGray4 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

102 to 215Relay / BranchOrange4 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

102 to 215Relay / BranchBlue4 lines80018(24)60060015
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 4-Ground wireGreen yellow4 lines-----

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Terminal Thickness (Pitch)(mm) 4.2 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.25 to 1.5 (2.5) Compatible Wire Size(AWG) 22 to 14 Maximum Outer Diameter of Coat(Φ mm) 3.7

Additional Products in this Category

Tech Support