(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / Max 4 mm2 / 281 Series

DIN Rail Relaying Terminal Block / Max 4 mm<sup>2</sup> / 281 Series
  • Volume Discount

Space-saving single level pass through terminal block with DIN rail mounting. The spring crimping allows wires to be easily connected and secured without the need for special tools, and with a pitch of of only 6.0, 8.0, or 10.0 mm, it offers a slim profile that is almost half the width of a traditional screw terminal block with the same capacity.

[Features]
・Choose from ground, relay-to-branch, fuse disconnection, carrier, or disconnection type models.
・Blue, green-yellow, gray, black, yellow, and orange color options available.
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・28 AWG (0.08mm²) to 11 AWG (4.0 mm²) wire compatible.
・30/65, 230, 300, 400, 600, and 800 Voltage rated options.
・10A, 15A, 20A, 25A, 26A, and 32A rated current options.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
281-631
281-651
281-652
281-653
281-654
281-657
281-681
281-687
281-901
281-902
281-904
281-907
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

101 to 220Relay / BranchGray3 lines8003260060025
1 Piece(s)Available

8 Days or more

101 to 220Relay / BranchBlue3 lines8003260060025
1 Piece(s)Available

8 Days or more

102 to 220Relay / BranchGray4 lines8002660060025
1 Piece(s)Available

8 Days or more

102 to 220Relay / BranchOrange4 lines8002660060025
1 Piece(s)Available

8 Days or more

102 to 220Relay / BranchBlue4 lines8002660060025
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 4-Ground wireGreen yellow4 lines-----
1 Piece(s)Available

8 Days or more

101 to 220Relay / BranchGray3 lines8003260060025
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 3-Ground wireGreen yellow3 lines-----
1 Piece(s)Available

8 Days or more

101 to 120Relay / BranchGray2 lines8003260060025
1 Piece(s)Available

8 Days or more

101 to 120Relay / BranchOrange2 lines8003260060025
1 Piece(s)Available

8 Days or more

101 to 120Relay / BranchBlue2 lines8003260060025
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground wireGreen yellow2 lines-----

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Terminal Thickness (Pitch)(mm) 6 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.08 to 4 Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(Φ mm) 4.8

Additional Products in this Category

Tech Support