(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / 2002 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Allowed

DIN Rail Relaying Terminal Block / 2002 Series / Ferrule Crimp Twisted Wire, Single Wire Immediate Bonding Allowed
  • Volume Discount

Space-saving single level pass through terminal block with DIN rail mounting. The spring crimping allows wires to be easily connected and secured without the need for special tools, and with a pitch of of only 5.2 mm, it offers a slim profile that is almost half the width of a traditional screw terminal block with the same capacity.

[Features]
・Choose from ground, relay-to-branch, and relay-to-relay models.
・Blue, green-yellow, gray, and orange color options available.
・Comes in 1-to-1, 1-to-2, and 2-to-2 input/output variations.
・26 AWG (0.14mm²) to 17 AWG (1.0 mm²) wire compatible.
・300, 500, 600, and 800 Voltage rated options.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2002-1201
2002-1202
2002-1204
2002-1207
2002-1301
2002-1302
2002-1304
2002-1307
2002-1401
2002-1402
2002-1404
2002-1407
2002-2201
2002-2231
2002-6301
2002-6302
2002-6304
2002-6307
2002-6401
2002-6402
2002-6404
2002-6407
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Type Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

1011 to 1200Relay / Branch-Gray2 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

1011 to 1200Relay / Branch-Orange2 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

1011 to 1200Relay / Branch-Blue2 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

101[1-to-N] Ground to 2-Ground wire-Green yellow2 lines-----
1 Piece(s)Available

8 Days or more

1011 to 2200Relay / Branch-Gray3 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

1011 to 2200Relay / Branch-Orange3 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

1011 to 2200Relay / Branch-Blue3 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

101[1-to-N] Ground to 3-Ground wire-Green yellow3 lines-----
1 Piece(s)Available

8 Days or more

1012 to 2200Relay / Branch-Gray4 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

1012 to 2200Relay / Branch-Orange4 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

1012 to 2200Relay / Branch-Blue4 lines80024(32)600600200
1 Piece(s)Available

8 Days or more

101[1-to-N] Ground to 4-Ground wire-Green yellow4 lines-----
1 Piece(s)Available

8 Days or more

101x21 to 120Relay / RelayWithout marker carrierGray2-line x250024(28)30060020
1 Piece(s)Available

8 Days or more

101x21 to 120Relay / RelayWith Marker CarrierGray2-line x250024(28)30060020
1 Piece(s)Available

8 Days or more

1011 to 220Relay / Branch-Gray3 lines80024(32)60060020
1 Piece(s)Available

8 Days or more

1011 to 220Relay / Branch-Orange3 lines80024(32)60060020
1 Piece(s)Available

8 Days or more

1011 to 220Relay / Branch-Blue3 lines80024(32)60060020
1 Piece(s)Available

8 Days or more

101[1-to-N] Ground to 3-Ground wire-Green yellow3 lines-----
1 Piece(s)Available

8 Days or more

1012 to 220Relay / Branch-Gray4 lines80024(32)60060020
1 Piece(s)Available

8 Days or more

1012 to 220Relay / Branch-Orange4 lines80024(32)60060020
1 Piece(s)Available

8 Days or more

1012 to 220Relay / Branch-Blue4 lines80024(32)60060020
1 Piece(s)Available

8 Days or more

101[1-to-N] Ground to 4-Ground wire-Green yellow4 lines-----

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Terminal Thickness (Pitch)(mm) 5.2 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.25 to 2.5 (4)
Compatible Wire Size(AWG) 22 to 12 Maximum Outer Diameter of Coat(Φ mm) 4.8

Additional Products in this Category

Tech Support