(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 733 Series, 2.5 mm Pitch, Female - Compact and Optimal for Sensor Connection.

Spring Type Connector, 733 Series, 2.5 mm Pitch, Female - Compact and Optimal for Sensor Connection.
  • Volume Discount

Male side can be connected to 733-200 with the female side of a spring-type connector, and the corresponding circuit board can be connected to 733-300 series connectors. The connector is ideal for sensor wires since it is very compact.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
733-102/037-000
733-103/037-000
733-104/037-000
733-105/037-000
733-106/037-000
733-107/037-000
733-108/037-000
733-110/037-000
733-112/037-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

107
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MICRO
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 4
Allowable Voltage(V) 150 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type With locking device Color Light gray
Pin pitch(mm) 2.5 Applicable wire Single wire / Flexible stranded wire Single wire conforming cross-section(mm2) 0.08 to 0.5
Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 0.5 Wire conforming size(AWG) 28 to 20 Maximum Outer Diameter of Coat(mm) 2.2
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Copper alloy
Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/test pin/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.