(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The male side can be connected to 733-200 series connectors with the female side of the mini type spring connector. The corresponding circuit board can be connected to 733-300 series connectors. Maximum wire size is 0.5 mm2.
Part Number |
---|
733-102 |
733-103 |
733-104 |
733-105 |
733-106 |
733-108 |
733-109 |
733-110 |
733-112 |
Loading...
Connector Shape | Square shape | Connector Series Initials | MNO | M/N/O | MCS-MICRO |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable connection | Allowable Current(A) | 4 |
Allowable Voltage(V) | 150 | Wire connection method | Screwless | Connection direction | Straight |
Representative standards | UL / CUL / CSA | Color | Light gray | Pin pitch(mm) | 2.5 |
Applicable wire | Single wire / Flexible stranded wire | Single wire conforming cross-section(mm2) | 0.08 to 0.5 | Flexible stranded wire Conforming cross-sectional area(mm2) | 0.08 to 0.5 |
Wire conforming size(AWG) | 28 to 20 | Maximum Outer Diameter of Coat(mm) | 2.2 | Insulation materials | Nylon 6.6 |
Flame retardant grade | UL94/V0 | Contact materials | Copper alloy | Contact surface treatment | Tin plating |
Supported accessories | Marking accessories/operating tools/direct printing/test pin/strain relief plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy