(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The new spring connector 770 with cover and a lineup is intended for 3-way, 4-way, and 5-way male and female connections.
Part Number |
---|
770-103 |
770-104 |
770-113 |
770-114 |
Loading...
Connector Shape | Square shape | Connector Series Initials | V W X | V/W/X | WINSTA MIDI |
---|---|---|---|---|---|
Application | Cable connection | Allowable Current(A) | 25 | Wire connection method | Screwless |
Connection direction | Straight | Representative standards | UL / CUL / CSA | Product type | With housing |
Color | Black | Applicable wire | Single wire / flexible stranded wire / stranded wire | Single wire conforming cross-section(mm2) | 0.5 to 4 |
Flexible stranded wire Conforming cross-sectional area(mm2) | 0.5 to 4 | Cross-sectional area matching with strand wire(mm2) | 0.5 to 2.5 | Wire conforming size(AWG) | 20 to 12 |
Maximum Outer Diameter of Coat(mm) | 4.1 | Notes | 2 wires can be connected to 1 core (pole) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy