(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Header with Solder Pin/734 Series Grade 1/Straight/3.81mm Pitch

Male Header with Solder Pin/734 Series Grade 1/Straight/3.81mm Pitch
  • Volume Discount

[Features]
 • Can be mounted directly to a printed circuit board using a solder pin.
 • A maximum rated current of 10 A is possible using a 1 x 1 mm pin size.
 • Model that makes incorrect insertion impossible
 • An accessory coding key can be attached.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
734-232
734-242
734-244
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

6 Days or more

102
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1014

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) 10
Allowable Voltage(V) 300 Connection direction Straight Representative standards UL / CUL / CSA
Color Orange Pin pitch(mm) 3.81 Terminal length(mm) 4.5
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating Supported accessories Coating key

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.