(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Strain Relief Plate, MCS-MINI 734 Series Compatible

Connector Accessories - Strain Relief Plate, MCS-MINI 734 Series Compatible
  • Volume Discount

Mounts to the MCS-MINI 734 Series connectors to relieve strain on the connected cables wires that are secured by Insulok cable ties.

[Specifications]
• Application: For use with CAGE CLAMP® and CAGE CLAMP® S male and female connectors
• Applicable pin pitch: 3.5 mm and 3.81 mm (2 types)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
734-127
734-128
734-129
734-326
734-327
734-328
734-329
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Product type Applicable pin pitch
(mm)
Color
1 Piece(s)Available

6 Days or more

10Light GrayFor 2- to 3-pole3.5Light gray
1 Piece(s)Available

6 Days or more

10Light GrayFor 4- to 8-pole3.5Light gray
1 Piece(s)Available

6 Days or more

10Light GrayFor 9- to 12-pole3.5Light gray
1 Piece(s)Available

6 Days or more

10GrayFor 8- to 11-pole5/5.08Gray
1 Piece(s)Available

6 Days or more

10GrayFor 2-pole5/5.08Gray
1 Piece(s)Available

6 Days or more

10GrayFor 3- to 4-pole5/5.08Gray
1 Piece(s)Available

6 Days or more

10GrayFor 5- to 7-pole5/5.08Gray

Loading...

  1. 1

Basic Information

Type Other Features Capable of Securing Cables With a Cable Tie Applicable series 734

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.