(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Dual Insulated

Crimp Terminal - Ferrules, Dual Insulated
  • Volume Discount

A wire ferrule is a connector that is crimped to the end of stranded wires using a crimping tool in order to make it into a solid one.Can be used when there are not enough terminal connections.

[Features]
• Ferrule Body Material: electrolytic copper/tin plating.
• Insulating Material: polypropylene.
• Color Options: red, blue, yellow, white, black and gray.
• Wire Diameter Compatibility: 1.5 - 6.5 mm.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
216-201W
216-201W-L
216-202W
216-202W-L
216-202W-LL
216-203W
216-203W-L
216-204W
216-204W-L
216-206W
216-206W-L
216-207W
216-208W
216-221W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable wire size
(AWG)
Insulation coating (color) Insulation color outer diameter
(mm)
Insulation color internal diameter
(mm)
Ferrule internal diameter
(mm)
Ferrule exposure length
(mm)
100 Piece(s)Available

8 Days or more

1022[White] White5.0x2.84.5x2.31.515
100 Piece(s)Available

8 Days or more

1022[White] White5.0x2.84.5x2.31.517
100 Piece(s)Available

8 Days or more

1020[Others] Gray5.6x3.15.1x2.61.815
100 Piece(s)Available

8 Days or more

1020[Others] Gray5.6x3.15.1x2.61.817
100 Piece(s)Available

8 Days or more

1020[Others] Gray5.6x3.15.1x2.61.819
100 Piece(s)Available

8 Days or more

1018[Red] Red5.7x3.65.1x3.02.0515
100 Piece(s)Available

6 Days or more

1018[Red] Red5.7x3.65.1x3.02.0517
100 Piece(s)Available

6 Days or more

1016[Others] Black7.0x4.16.4x3.52.316
100 Piece(s)Available

6 Days or more

1016[Others] Black7.0x4.16.4x3.52.320
100 Piece(s)Available

6 Days or more

1014[Blue] Blue8.1x4.67.5x4.02.918.5
100 Piece(s)Available

6 Days or more

1014[Blue] Blue8.1x4.67.5x4.02.921.5
100 Piece(s)Available

6 Days or more

1012[Others] Gray9.2x5.58.6x4.93.823
100 Piece(s)Available

6 Days or more

1010[Yellow] Yellow10.4x6.69.6x5.84.625
100 Piece(s)Available

6 Days or more

1022[White] White5.0x2.84.5x2.31.513

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Ferrule Insulation material Polypropylene

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.