(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bulk industrial ethernet communication cable comprised of 4 twisted pairs of wires with excellent noise resistance.
[Features]
・CAT6 cable standard with 1 Gbps transfer speed.
・ Single braided shielding (STP or F/UTP) that helps to reduce electromagnetic interference (EMI).
・Light blue, PVC cable sheath.
・Comes in a spool of 100-meter lengths.
・RoHS 10 compliant.
Part Number
Configured Part Number is shown.
NSGDT6-S-0.5-4P-SB-300
Category | CAT6 | Shield Structure | Shielded・STP |
---|---|---|---|
Shield Details | Single Layer Shield | FA Network Standard | No Standard |
Cable Conductor | Stranded Wire | Conductor Size | AWG20(0.50sq) |
No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 6.0 to 6.9 |
Color | Pale Blue / Light Blue | Length(m) | 100 or More |
Sheath Material | PVC | Type | Gigabit ethernet |
Show More | |||
Transmission system | 1000BASE-T(TIA/EIA-854) | Transmission speed | 1Gbps |
Logarithm | 4 | Sheath material | PVC |
Shield | Shielding tape | Ground | Ground wire |
Outer diameter(detail)(mm) | 6.9 | Length(detail)(m) | 300 |
Cable type | Standard | RoHS | 10 |
Show Less |
Category | CAT6 | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Cable Conductor | Stranded Wire | Conductor Size | AWG20(0.50sq) |
No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 6.0 to 6.9 | Color | Pale Blue / Light Blue |
Length(m) | 100 or More | Sheath Material | PVC | Type | Gigabit ethernet |
Transmission system | 1000BASE-T(TIA/EIA-854) | Transmission speed | 1Gbps | Logarithm | 4 |
Sheath material | PVC | Shield | Shielding tape | Ground | Ground wire |
Outer diameter(detail)(mm) | 6.9 | Length(detail)(m) | 300 | Cable type | Standard |
Please check the type/dimensions/specifications of the part NSGDT6-S-0.5-4P-SB-300 in the LAN & Network Cables - CAT6e, Shielded, STP series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy