(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated (Part Numbers)

Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated
  • Volume Discount

A UL, CSA, CE and PSE-compatible cable whose specifications provide oil resistance, heat resistance, flame retardancy and flexibility.

Part Number

Configured Part Number is shown.

Part Number
CS-MTW/TC(CE)-AWG14-2-1
CS-MTW/TC(CE)-AWG14-2-2
CS-MTW/TC(CE)-AWG14-2-3
CS-MTW/TC(CE)-AWG14-2-4
CS-MTW/TC(CE)-AWG14-2-5
CS-MTW/TC(CE)-AWG14-2-6
CS-MTW/TC(CE)-AWG14-2-7
CS-MTW/TC(CE)-AWG14-2-8
CS-MTW/TC(CE)-AWG14-2-9
CS-MTW/TC(CE)-AWG14-2-10
CS-MTW/TC(CE)-AWG14-2-11
CS-MTW/TC(CE)-AWG14-2-12
CS-MTW/TC(CE)-AWG14-2-13
CS-MTW/TC(CE)-AWG14-2-14
CS-MTW/TC(CE)-AWG14-2-15
CS-MTW/TC(CE)-AWG14-2-16
CS-MTW/TC(CE)-AWG14-2-17
CS-MTW/TC(CE)-AWG14-2-18
CS-MTW/TC(CE)-AWG14-2-19
CS-MTW/TC(CE)-AWG14-2-20
CS-MTW/TC(CE)-AWG14-2-21
CS-MTW/TC(CE)-AWG14-2-22
CS-MTW/TC(CE)-AWG14-2-23
CS-MTW/TC(CE)-AWG14-2-24
CS-MTW/TC(CE)-AWG14-2-25
CS-MTW/TC(CE)-AWG14-2-26
CS-MTW/TC(CE)-AWG14-2-27
CS-MTW/TC(CE)-AWG14-2-28
CS-MTW/TC(CE)-AWG14-2-29
CS-MTW/TC(CE)-AWG14-2-30
CS-MTW/TC(CE)-AWG14-2-31
CS-MTW/TC(CE)-AWG14-2-32
CS-MTW/TC(CE)-AWG14-2-33
CS-MTW/TC(CE)-AWG14-2-34
CS-MTW/TC(CE)-AWG14-2-35
CS-MTW/TC(CE)-AWG14-2-36
CS-MTW/TC(CE)-AWG14-2-37
CS-MTW/TC(CE)-AWG14-2-38
CS-MTW/TC(CE)-AWG14-2-39
CS-MTW/TC(CE)-AWG14-2-40
CS-MTW/TC(CE)-AWG14-2-41
CS-MTW/TC(CE)-AWG14-2-42
CS-MTW/TC(CE)-AWG14-2-43
CS-MTW/TC(CE)-AWG14-2-44
CS-MTW/TC(CE)-AWG14-2-45
CS-MTW/TC(CE)-AWG14-2-46
CS-MTW/TC(CE)-AWG14-2-47
CS-MTW/TC(CE)-AWG14-2-48
CS-MTW/TC(CE)-AWG14-2-49
CS-MTW/TC(CE)-AWG14-2-50
CS-MTW/TC(CE)-AWG14-2-51
CS-MTW/TC(CE)-AWG14-2-52
CS-MTW/TC(CE)-AWG14-2-53
CS-MTW/TC(CE)-AWG14-2-54
CS-MTW/TC(CE)-AWG14-2-55
CS-MTW/TC(CE)-AWG14-2-56
CS-MTW/TC(CE)-AWG14-2-57
CS-MTW/TC(CE)-AWG14-2-58
CS-MTW/TC(CE)-AWG14-2-59
CS-MTW/TC(CE)-AWG14-2-60
CS-MTW/TC(CE)-AWG14-2-61
CS-MTW/TC(CE)-AWG14-2-62
CS-MTW/TC(CE)-AWG14-2-63
CS-MTW/TC(CE)-AWG14-2-64
CS-MTW/TC(CE)-AWG14-2-65
CS-MTW/TC(CE)-AWG14-2-66
CS-MTW/TC(CE)-AWG14-2-67
CS-MTW/TC(CE)-AWG14-2-68
CS-MTW/TC(CE)-AWG14-2-69
CS-MTW/TC(CE)-AWG14-2-70
CS-MTW/TC(CE)-AWG14-2-71
CS-MTW/TC(CE)-AWG14-2-72
CS-MTW/TC(CE)-AWG14-2-73
CS-MTW/TC(CE)-AWG14-2-74
CS-MTW/TC(CE)-AWG14-2-75
CS-MTW/TC(CE)-AWG14-2-76
CS-MTW/TC(CE)-AWG14-2-77
CS-MTW/TC(CE)-AWG14-2-78
CS-MTW/TC(CE)-AWG14-2-79
CS-MTW/TC(CE)-AWG14-2-80
CS-MTW/TC(CE)-AWG14-2-81
CS-MTW/TC(CE)-AWG14-2-82
CS-MTW/TC(CE)-AWG14-2-83
CS-MTW/TC(CE)-AWG14-2-84
CS-MTW/TC(CE)-AWG14-2-85
CS-MTW/TC(CE)-AWG14-2-86
CS-MTW/TC(CE)-AWG14-2-87
CS-MTW/TC(CE)-AWG14-2-88
CS-MTW/TC(CE)-AWG14-2-89
CS-MTW/TC(CE)-AWG14-2-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire Conductor configuration
(Units/mm)
Conductor diameter
(mm)
Wire core outer diameter
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 70℃/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 90℃/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 105℃/ambient temperature 30°C
(A)
1 Piece(s)Available

8 Days or more

12.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

22.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

32.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

42.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

52.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

62.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

72.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

82.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

92.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

102.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

112.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

122.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

132.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

142.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

152.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

162.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

172.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

182.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

192.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

202.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

212.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

222.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

232.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

242.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

252.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

262.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

272.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

282.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

292.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

302.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

312.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

322.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

332.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

342.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

352.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

362.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

372.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

382.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

392.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

402.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

412.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

422.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

432.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

442.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

452.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

462.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

472.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

482.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

492.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

502.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

512.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

522.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

532.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

542.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

552.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

562.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

572.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

582.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

592.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

602.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

612.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

622.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

632.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

642.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

652.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

662.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

672.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

682.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

692.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

702.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

712.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

722.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

732.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

742.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

752.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

762.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

772.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

782.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

792.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

802.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

812.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

822.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

832.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

842.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

852.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

862.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

872.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

882.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

892.0814210.7None108/0.161.93.58.6421242931
1 Piece(s)Available

8 Days or more

902.0814210.7None108/0.161.93.58.6421242931

Loading...

Basic Information

Rated voltage 600V Shield None Sheath Characteristic Oil resistance / Heat resistance / Cold resistance
Representative standards PSE / UL / CE / CSA(c-UL) Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal Dual use Other specifications Low voltage directive compliant/NFPA compliant product/TUV certified product

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.