(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Visualizes events previously unseen at the work site. Visualization of "momentary stops" helps identify their causes
[Features]
· Starts recording automatically when the power is turned on.
· Recording continues even when the storage becomes full by deleting the oldest files (SD card sold separately).
· To prevent data from being overwritten, data up to 15 minutes before and after an external input is protected.
· Full HD compatible, allowing previously non-visible parts to be seen.
· Can be installed at various angles using the mounting holes on the three (top, bottom and side) surfaces (compatible with a tripod).
· Convenient terminal block connector for on-site work (power signal input).
· Up to 15 minutes of video when an error occurs.
Connection equipment | PLC etc | Interface type | Record to SD card | Color/monochrome | Color |
---|---|---|---|---|---|
Number of pixels(0 thousand pixels) | 500 | Mounting method | Other | Dimension vertical(mm) | 83 |
Dimension width(mm) | 82 | Dimension depth(mm) | 36.5 | Video resolution | 1080P (1920x1080), 720P (1280x720), Up to 30fps |
AV record format | H.264/AVC codec | Lens focus | F=2.0, 85° | Image sensor | CMOS |
LCD display | 2.4-inch TFT LCD | Audio | Built-in high sensitive microphone/speaker | Video recording file | MOV (H.264) format |
Storage Media | SD Card MAX32GB (sold separately) | Power supply input | DC5 to 48V | Trigger input | Relay/close (dry contact input) |
Night vision | Supported | Real-time clock | Built-in real-time clock (date and time) | Operating temperature range(℃) | 0 to 50 |
Accessories | Video player designed for Windows PC (auto-copy feature by inserting an SD card) | Features 1 | Full HD supported Automatic recording starts by powering on. Recording continues by deleting the oldest files even when the storage becomes full. | Features 2 | In order to prevent the data from being overwritten, it protects the data of up to 15 minutes before and after an external input. You can verify only the necessary data so that you will be able to detect the cause of a fault in the early phase. |
Features 3 | Can be installed at various angles using the mounting holes on the three (top, bottom, and side) surfaces. | Features 4 | Convenient terminal block connector for on-site work (AWG 18 with two-block terminal is provided for power supply and trigger input) |
Please check the type/dimensions/specifications of the part IB-ECT001 in the Choco Stop Watcher series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy