(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HOL tube - heat-shrink tubing (for high voltage/thickness type)

HOL tube - heat-shrink tubing (for high voltage/thickness type)
  • Volume Discount

[Features]
· Thick bus bar tube.
· Made of a halogen-free polyolefin that has undergone a special cross-linking process.
· Provides high tracking capability and arc resistance.
· Use to improve the insulation properties of substations and current switching equipment.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
HOL-30-1
HOL-30-10
HOL-30-30
HOL-50-1
HOL-50-10
HOL-50-15
HOL-65-1
HOL-65-10
HOL-65-15
HOL-75-1
HOL-75-10
HOL-75-15
HOL-100-1
HOL-100-10
HOL-100-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Tube length
(mm)
1 Piece(s)Available

11 Days or more

-301000
1 Piece(s)Available

11 Days or more

103010000
1 Piece(s)Available

11 Days or more

103030000
1 Piece(s)Available

11 Days or more

-501000
1 Piece(s)Available

11 Days or more

105010000
1 Piece(s)Available

11 Days or more

105015000
1 Piece(s)Available

8 Days or more

10651000
1 Piece(s)Available

11 Days or more

106510000
1 Piece(s)Available

11 Days or more

106515000
1 Piece(s)Available

11 Days or more

10751000
1 Piece(s)Available

11 Days or more

107510000
1 Piece(s)Available

11 Days or more

107515000
1 Piece(s)Available

11 Days or more

101001000
1 Piece(s)Available

11 Days or more

1010010000
1 Piece(s)Available

11 Days or more

1010015000

Loading...

  1. 1

Basic Information

Wall Thickness (after shrinking)(mm) 3 Shrinkage factor 2:1 to less than 3:1 Material Polyolefin
Color Red Flame retardant None Adhesive None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.