(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Feed through Terminal Block with Securing Flanges for Printed Circuit Boards, 231 Series, 5 & 5.08 mm Pitch

Feed through Terminal Block with Securing Flanges for Printed Circuit Boards, 231 Series, 5 & 5.08 mm Pitch
  • Volume Discount

It can make a connection outside device by attaching on circuit board in the device and make a screw-mount using fixed flange. Cable size: max 2.5 mm2.

[Features]
· Terminal block in CAGECLAMP connection through type for screwdriver operation.
· Attach PCB or front panel by a flange to secure. – There are integrated panel screen and projected types.

PDF

Part Number

Configured Part Number is shown.

231-609/023-000

 
Part Number
231-609/023-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
50 Piece(s)Available

46 Days or more

10

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts / Finished Products Assembled Finished Product
Number of Poles(Pole) 9 Number of Inputs and Outputs 1 to 1 Rated Current (UL)(A) 15

Tech Support