(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silent Mouse

Silent Mouse
  • Volume Discount

[Features]
· The low levels of sound produced by the clicking and by the wheels rotating make it ideal for use in the middle of the night, at public facilities, or in meeting rooms.
· A simple connection type that can be used as-in using Windows standard drivers.
· Excellent operation, equipped with a maintenance-free optical sensor.
· Scroll the screen up and down by turning the wheel.
· You can scroll freely left, right, up and down by moving the mouse while holding down the wheel button.
· With one swing of the wrist, the cursor can move to the edge of the screen in 1000 count high resolution.

Part Number

Configured Part Number is shown.

MA-122HW

Part Number
MA-122HW
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Mouse Interface USB(HID1.1) Mouse type Optics Type
Dimension depth(mm) 104 Dimension width(mm) 58 Dimension thickness(mm) 36
Color White Cable length(m) 1.5 Resolution(Count / Inch) 1000
Number of buttons(Piece) 3 Accessories Instruction manual Supported OS Windows, Mac

Please check the type/dimensions/specifications of the part MA-122HW in the Silent Mouse series.

Tech Support