(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

XLR Series Circular Connector - One-Touch Lock, Plug

XLR Series Circular Connector - One-Touch Lock, Plug
  • Volume Discount

An XLR Series plug type. A product that represents audio connectors. This connector also supports general circuits. Utilizes an aluminum shell therefore it is lightweight.

[Features]
· The surface finish does not reflect light. A satin finish has been applied to prevent diffusion caused by illumination or outdoor lighting.
· A vibration-resistant structure for withstanding severe environments, such as filming locations, etc. Utilizes a synthetic rubber for the socket insulators (female side) for dampening vibrations and noise.
· A one-touch lock latching method is utilized to enable simple connector mating and removal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XLR-2A-11C
XLR-2A-12C
XLR-3-11C
XLR-3-12C
XLR-4-11C
XLR-4-12C
XLR-5-11C
XLR-5-12C
XLR-6-11C
XLR-6-12C
XLR-7-11C
XLR-7-12C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Contact arrangement Shell style Applicable wire (maximum)
(AWG)
Wire cross-sectional area (maximum)
(mm2)
Contact material: Finished
1 Piece(s)Available

8 Days or more

10Female (socket)2152002ASocket Plug142.1Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Male (plug)2152002APin plug142.1Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Female (socket)3151333Socket Plug142.1Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Male (plug)3151333Pin plug142.1Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Female (socket)4101334Socket Plug161.3Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Male (plug)4101334Pin plug161.3Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Female (socket)57.51335Socket Plug180.8Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Male (plug)57.51335Pin plug180.8Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Female (socket)67.51336Socket Plug180.8Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Male (plug)67.51336Pin plug180.8Copper alloy/silver-plated
1 Piece(s)Available

8 Days or more

10Female (socket)751337Socket Plug200.5Copper alloy/gold-plated
1 Piece(s)Available

8 Days or more

10Male (plug)751337Pin plug200.5Copper alloy/gold-plated

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials V W X V W X XLR
Application Cable connection Wire connection method Solder Connection direction Straight
IP Rating None Operating temperature range(℃) -35 to +125

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.