(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini-XL Series Circular Connector - Large Cap

Mini-XL Series Circular Connector - Large Cap
  • Volume Discount

[Features]
· Mini-XL series plug (large cap).
· It is smaller and has inherited the one touch lock of the XL series.
· Also compatible with non-broadcast equipment applications.

PDF

Part Number

Configured Part Number is shown.

M-XL-4-12L

 
Part Number
M-XL-4-12L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials MNO MNO M-XL
Applicable pin/contact Male (plug) Number of cores 4 Application Cable connection
Allowable Current(A) 3 Allowable Voltage(V) 125 Wire connection method Solder
Connection direction Straight IP Rating None Contact arrangement 4
Shell style Pin plug Cap variations Large cap Operating temperature range(℃) -35 to +85
Applicable wire (maximum)(AWG) 24 Wire cross-sectional area (maximum)(mm2) 0.2 Contact material: Finished Copper alloy/gold-plated

Please check the type/dimensions/specifications of the part M-XL-4-12L in the Mini-XL Series Circular Connector - Large Cap series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.