(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cable Glands - THA45 Enclosure, Rubber

Cable Glands - THA45 Enclosure, Rubber
  • Volume Discount

[Features]
· Main body integrated with a rubber bushing structure that does not have any gaps providing superior waterproofing characteristics.

Part Number

Configured Part Number is shown.

Part Number
THA450-16LB
THA450-16LG
THA450-16LL
THA451-20-2B
THA451-20-2G
THA451-20-2L
THA451-20L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Color specifications/surface treatment Screw size Applicable wire diameter Φ
(mm)
Mounting hole dimensions ∅
(mm)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ7.5~9.5mmMetric ThreadResinOtherWaterproofCEBlack/grayM16 x 1.57.5-9.5 (cable diameter)15.7
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ7.5~9.5mmMetric ThreadResinOtherWaterproofCEBlack/greenM16 x 1.57.5-9.5 (cable diameter)15.7
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ7.5~9.5mmMetric ThreadResinOtherWaterproofCELight gray/grayM16 x 1.57.5-9.5 (cable diameter)15.7
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ6×2mmMetric ThreadResinOtherWaterproofCEBlack/grayM20 x 1.56x2 (cable diameter)20.2
1 Piece(s)Available

9 Days or more

10Integrated TypeΦ6×2mmMetric ThreadResinOtherWaterproofCEBlack/greenM20 x 1.56x2 (cable diameter)20.2
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ6×2mmMetric ThreadResinOtherWaterproofCELight gray/grayM20 x 1.56x2 (cable diameter)20.2
1 Piece(s)Available

8 Days or more

10-------Light gray/grayM20 x 1.510.5-14 (cable diameter)20.2

Loading...

  1. 1

Basic Information

Material PA66-GF (cap) PA66/TPE (connector main body)/PA6 (nut) Standard(IP) IP68 equivalent Representative standards CE

Additional Products in this Category

Tech Support