(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - RPG Model, PG Screw, PA66, NBR, Economy Value

Cable Glands - RPG Model, PG Screw, PA66, NBR, Economy Value
  • Volume Discount

[Features]
・This is a general purpose cable gland that uses the PG screw standard for its screw parts.
· Provides more stable watertightness and much lower costs than conventional products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RPG7-7B
RPG7-7G
RPG9-8B
RPG9-8G
RPG11-10B
RPG11-10G
RPG13.5-11B
RPG16-14B
RPG16-14G
RPG21-18B
RPG21-18G
RPG29-25B
RPG29-25G
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Color Color specifications/surface treatment Screw size Applicable wire diameter Φ
(mm)
1 Piece(s)Available

7 Days or more

Φ3~7mmBlackBlackPG73-7 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ3~7mmGreyGrayPG73-7 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ4~8mmBlackBlackPG94-8 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ4~8mmGreyGrayPG94-8 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ5~10mmBlackBlackPG115-10 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ5~10mmGreyGrayPG115-10 (cable diameter)
1 Piece(s)Available

6 Days or more

Φ6~11mmBlackBlackPG13.56-11 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ8~14mmBlackBlackPG168-14 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ8~14mmGreyGrayPG168-14 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ13~18mmBlackBlackPG2113-18 (cable diameter)
1 Piece(s)Available

7 Days or more

Φ13~18mmGreyGrayPG2113-18 (cable diameter)
1 Piece(s)Available

8 Days or more

Φ18~25mmBlackBlackPG2918-25 (cable diameter)
1 Piece(s)Available

8 Days or more

Φ18~25mmGreyGrayPG2918-25 (cable diameter)

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Pg Thread Material Resin
Protection Function (Environmental Resistance) Waterproof / Oil Resistance / Flame Retardance Material PA66 (cap, connector main body, nut)/NBR (rubber bushing, O-ring) Standard(UL94) V-2
Standard(IP) IP67 equivalent

Additional Products in this Category

Tech Support