(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cable Glands - AG, Waterproof, PA6GF

Cable Glands - AG, Waterproof, PA6GF
  • Volume Discount

[Features]
· A cable gland made from highly waterproof resin with an IP68 protection rating (1 bar/30 min.).
· Available in wide range of sizes from M8-50 screws to corresponding cable ODs from ⌀ 2.5–42 mm.
· The cap connector body is made from PA6GF (glass fiber reinforced polyamide-6), and therefore it has superior strength.
· A halogen-free environmentally friendly product.
· AG Series.
· The AG Series has a thick rubber bushing. The contact surface with the cable is large. Therefore, the cable is secured by a uniform force.
· Demonstrates a highly stable waterproof performance for repeated tightening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AG8-3.5B
AG8-3.5S
AG8-5B
AG8-5S
AG10-6B
AG10-6S
AG12-5B
AG12-5S
AG12-6.5B
AG12-6.5S
AG12-8B
AG12-8S
AG16-10B
AG16-10S
AG20-15B
AG20-15S
AG25-16B
AG25-16S
AG25-20B
AG25-20S
AG32-25.5B
AG32-25.5S
AG40-28.5B
AG40-28.5S
AG40-33B
AG40-33S
AG50-37B
AG50-37S
AG50-42B
AG50-42S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Color Color specifications/surface treatment Screw size Applicable wire diameter Φ
(mm)
1 Piece(s)Available

8 Days or more

10Φ2.5~3.5mmBlackBlackM8 x 1.02.5-3.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ2.5~3.5mmGreyLight grayM8 x 1.02.5-3.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ3.5~4.7mmBlackBlackM8 x 1.03.5-4.7 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ3.5~4.7mmGreyLight grayM8 x 1.03.5-4.7 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ4~6mmBlackBlackM10 x 1.04.0-6.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ4~6mmGreyLight grayM10 x 1.04.0-6.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ3.5~4.7mmBlackBlackM12 x 1.53.5-4.7 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ3.5~4.7mmGreyLight grayM12 x 1.53.5-4.7 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ5~6.5mmBlackBlackM12 x 1.55.0-6.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ5~6.5mmGreyLight grayM12 x 1.55.0-6.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ6.5~7.8mmBlackBlackM12 x 1.56.5-7.8 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ6.5~7.8mmGreyLight grayM12 x 1.56.5-7.8 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ8~10mmBlackBlackM16 x 1.58.0-10.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ8~10mmGreyLight grayM16 x 1.58.0-10.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ11~15mmBlackBlackM20 x 1.511.0-15.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ11~15mmGreyLight grayM20 x 1.511.0-15.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ12.5~16mmBlackBlackM25 x 1.512.5-16.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ12.5~16mmGreyLight grayM25 x 1.512.5-16.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ16~20mmBlackBlackM25 x 1.516.0-20.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ16~20mmGreyLight grayM25 x 1.516.0-20.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ21~25.5mmBlackBlackM32 x 1.521.0-25.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ21~25.5mmGreyLight grayM32 x 1.521.0-25.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ24~28.5mmBlackBlackM40 x 1.524.0-28.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ24~28.5mmGreyLight grayM40 x 1.524.0-28.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ28.5~33mmBlackBlackM40 x 1.528.5-33.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ28.5~33mmGreyLight grayM40 x 1.528.5-33.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ33~37mmBlackBlackM50 x 1.533.0-37.0 (cable diameter)
1 Piece(s)Available

10 Days or more

10Φ33~37mmGreyLight grayM50 x 1.533.0-37.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ37~42mmBlackBlackM50 x 1.537.0-42.0 (cable diameter)
1 Piece(s)Available

8 Days or more

-Φ37~42mmGreyLight grayM50 x 1.537.0-42.0 (cable diameter)

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Protection Function (Environmental Resistance) Waterproof Representative Standard CE Material PA6GF (cap, connector main body)/TPE (rubber bushing)/PA6 (nut)
Number with packs(Piece) 1 Standard(IP) IP68 Representative standards CE

Additional Products in this Category

Tech Support