(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - AGM Model, Waterproof, Nickel Plated

Cable Glands - AGM Model, Waterproof, Nickel Plated
  • Volume Discount

[Features]
A highly waterproof metal cable gland of protection level IP6810 bar/30 minutes.
Screw sizes are M6-M50PG7 to PG16. The corresponding cable external diameters range from φ2mm to φ42mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AGM6-2.5
AGM6-3
AGM6-3.5
AGM8-5
AGM10-6
AGM12-8
AGM16-10.5
AGM20-15
AGM25-20
AGM32-25.5
AGM40-28.5
AGM40-33
AGM50-37
AGM50-42
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Screw size Applicable wire diameter Φ
(mm)
1 Piece(s)Available

Same day

Stock

10Integrated TypeΦ2~2.5mmMetric ThreadMetalOtherWaterproofCE / UL / CULM6 x 1.02-2.5 (cable diameter)
1 Piece(s)Available

Same day

Stock

10Integrated TypeΦ2.5~3.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM6 x 1.02.5-3.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ3.0~3.5mmMetric ThreadMetalOtherWaterproofCE / UL / CULM6 x 1.03.0-3.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ3.5~4.7mmMetric ThreadMetalOtherWaterproofCE / UL / CULM8 x 1.254.0-6.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ4.0~6.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM10 x 1.54.0-6.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ6.5~8.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM12 x 1.56.5-8.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ8.0~10.5mmMetric ThreadMetalOtherWaterproofCE / UL / CULM16 x 1.58.0-10.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ11.0~15.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM20 x 1.511.0-15.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ16.0~20.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM25 x 1.516.0-20.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10-------M32 x 1.521.0-25.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ24.0~28.5mmMetric ThreadMetalOtherWaterproofCE / UL / CULM40 x 1.524.0-28.5 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ28.5~33.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM40 x 1.528.5-33.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ33.0~37.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM50 x 1.533.0-37.0 (cable diameter)
1 Piece(s)Available

8 Days or more

10Integrated TypeΦ37.0~42.0mmMetric ThreadMetalOtherWaterproofCE / UL / CULM50 x 1.537.0-42.0 (cable diameter)

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Nickel-plated (cap - connector body - nut)/black (rubber bushing - O-ring) Material Brass (cap, connector main body, nut)/TPE (rubber bushing)/NBR (O-ring) Standard(IP) IP68
Representative standards CE, UL, CUL

Additional Products in this Category

Tech Support