(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Cover for THB387 Dedicated Socket

Socket Cover for THB387 Dedicated Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Socket Cover for THB387 Dedicated Socket
  • Socket Cover for THB387 Dedicated Socket
  • Volume Discount

[Features]
· Prevents dust and foreign material from entering the socket when it is disconnected.
· Option exclusively for THB387 series.

Part Number

Configured Part Number is shown.

6DB0234M20

Part Number
6DB0234M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Conforming model THB387 socket side Material PBT/silicone rubber Color Body black/ring black

Please check the type/dimensions/specifications of the part 6DB0234M20 in the Socket Cover for THB387 Dedicated Socket series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.