(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

THB399Y Series Circular Connector - Waterproof, Y-Splitter, Relay

THB399Y Series Circular Connector - Waterproof, Y-Splitter, Relay

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The main body is Y-shaped, which is useful for cable splitting.
· Wire connection uses screws, making the work easy to perform.

Part Number

Configured Part Number is shown.

Part Number
THB399Y-3P
THB399Y-3WP
THB399Y-6P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores Allowable Current
(A)
Terminal block
1 Piece(s)Available

8 Days or more

103243P
1 Piece(s)Available

8 Days or more

-6323WP
1 Piece(s)Available

8 Days or more

106246P

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials S T U S T U THB399Y
Applicable pin/contact Others Application Cable connection Allowable Voltage(V) AC250
Wire connection method Screw Connection direction Straight IP Rating Present
Representative standards CE Product name Y-Shaped Waterproof Relay Connector Conforming cable external shape (Φ)(mm) 7 to 13.5
Protection grade IP68 equivalent

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.