(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Integrated construction of cable gland and terminal base for a compact and waterproof relay connector.
· Ideal for electric cables, motor relays, and sensor relays in industrial equipment and manufacturing machinery.
· Wire connection uses screws, making the work easy to perform.
· The terminal portion can be selected from 3 types: 2P, 3P, and 4P.
Part Number
Configured Part Number is shown.
THB391-2P
Connector shape | Circular Type | Connector series initials | S T U | S T U | THB391 |
---|---|---|---|---|---|
Applicable pin/contact | Others | Application | Cable connection | Allowable Current(A) | 24 |
Allowable Voltage(V) | AC450 | Wire connection method | Screw | Connection direction | Straight |
IP Rating | Present | Representative standards | CE | Product name | Waterproof Relay Connector |
Conforming cable external shape (Φ)(mm) | 7 to 12 | Protection grade | IP68 equivalent |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy