(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This is an aluminum die-cast terminal box which exhibits superior shock resistance corresponding to protection class IP65.
Aluminum die-cast construction is superior to resin in terms of heat dissipation, heat resistance, and oil resistance.
· Terminal lead number ranges from 6P to 30P, and a total of 6 sizes are available.
Part Number
Configured Part Number is shown.
Part Number |
---|
TMA-9P |
TMA-15P |
TMA-20P |
TMA-30P-AS |
Part Number |
---|
Loading...
Use application | Terminal block box | H(mm) | 80 | Material | Diecast aluminum |
---|---|---|---|---|---|
Protection grade (IP) | IP65 | Installation location | Unspecified | Color specifications(Body) | Gray coating |
Color specifications(Top cover) | Gray coating | Operating temperature range(℃) | -40 to 80 | Self-extinguishing(UL94) | V-0 |
Tightening torque(N・m) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy