(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Small form plastic case with silicon cover.
· The cover is flexible and does not slip easily, protecting devices from impact due to falling.
· A smartphone size CSS115 that takes 2 coin batteries (CR2032) and a type that does not use batteries have been newly added.
· Replacing batteries is easy for the type that takes coin batteries (CR2032).
Use the included terminal by soldering it on the circuit board.
· For use with small devices like remote controllers, wireless devices, and simple measuring instruments, etc.
· Customers can select from 3 sizes, 6 different models, and 12 different color finishes.
· Silicon covers with and without a front face opening are available.
Part Number
Configured Part Number is shown.
CSS75-CL-BG
Part Number |
---|
CSS75-CL-BG |
Loading...
Material | ABS resin | Protection grade (IP) | None | Mounting base | There are optional items |
---|---|---|---|---|---|
Installation location | Unspecified | Standard | UL | Presence of Key | None |
Operating temperature range(℃) | -10 to 60 | Self-extinguishing(UL94) | HB (ABS material) |
Please check the type/dimensions/specifications of the part CSS75-CL-BG in the Enclosures - Plastic, Silicon Case, CSS Series series.
Part Number |
---|
CSS115-CL-BL |
CSS115-CL-WB |
CSS115-CL-WC |
CSS75-CL-BL |
CSS75-CL-WB |
CSS75-CL-WC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy