(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic Box with Roof, Water/Dust Proof, BCPR Series

Enclosures - Plastic Box with Roof, Water/Dust Proof, BCPR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Waterproof, dustproof plastic box with roof for use outdoors that can be used with a variety of devices.
[Features]
· Openable box that's easy to maintain.
· A total of 41 sizes in light gray.
· Made from with polycarbonate which features superior heat resistance and flame retardance.
· Protective grade IP65 (dustproof/waterproof).
· Temperature range is -20 to +75°C.
[Applications]
· Ideal for outdoor use with wireless devices and other communications equipment, solar power connection boxes, control devices, etc.
· Can also be used for FA controls or electrical construction, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BCPR091207S
BCPR091208S
BCPR101507S
BCPR101508S
BCPR112107S
BCPR112110S
BCPR112607S
BCPR112610S
BCPR131508S
BCPR131808S
BCPR131810S
BCPR162110S
BCPR162113S
BCPR162610S
BCPR162613S
BCPR172211S
BCPR172711S
BCPR192810S
BCPR192814S
BCPR203013S
BCPR203018S
BCPR212110S
BCPR212113S
BCPR282813S
BCPR283813S
BCPR303015S
BCPR303018S
BCPR304012S
BCPR304015S
BCPR304018S
BCPR353515S
BCPR353518S
BCPR354512S
BCPR354516S
BCPR354520S
BCPR506018S
BCPR506025S
Part NumberMinimum order quantityVolume DiscountDays to Ship W
(mm)
H
(mm)
D
(mm)
Special report
1 Piece(s)Available

9 Days or more

9070120Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

9085120Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

10070150Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

10085150Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

11075210Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

110100210Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

11075260Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

110100.5260Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

13585155Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

13585.5185Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

135100.5185Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

160100210Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

160130210Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

160100260Optional accessory, external mounting feet
1 Piece(s)Available

8 Days or more

160130260Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

170110.5220Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

170110.5270Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

190100.5280Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

190141280Optional accessory, external mounting feet
1 Piece(s)Available

8 Days or more

200131.5300Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

200180.5300Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

210100210Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

210130210Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

280130.5280Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

280130380Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

300151300Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

300181300Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

300121400Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

300150400Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

300181400Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

350150350Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

350181350Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

350120450Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

350160450Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

350201450Optional accessory, external mounting feet
1 Piece(s)Available

9 Days or more

530185630Accessory, external mounting foot (made of stainless steel)
1 Piece(s)Available

9 Days or more

530255630Accessory, external mounting foot (made of stainless steel)

Loading...

  1. 1

Basic Information

Material Polycarbonate resin Protection grade (IP) IP65 Mounting base There are optional items
Installation location Outdoor Standard UL Color specifications(Body) Light gray
Color specifications(Top cover) Light gray Presence of Key None Latch ∙ Hinge mount
Operating temperature range(℃) -20 to 75 Self-extinguishing(UL94) V-0

Additional Products in this Category

Tech Support