(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic, Hinged Latch, Water/Dust Proof, BCPC Series

Enclosures - Plastic, Hinged Latch, Water/Dust Proof, BCPC Series

Click this image to zoom it.

  • Volume Discount

A waterproof, dustproof latch-hinged polycarbonate plastic box.
[Features]
· Outdoor-use openable box that's easy to maintain.
· A general-purpose plastic box that can be used for various fields such as FA control and electrical construction.
· The BCPC series comes in light gray in 46 sizes, and is made of polycarbonate for heat resistance and flame retardance.
· Protection Grade: IP65, Temperature Range: -20 to +75°C.
[Applications]
· For FA control / electrical construction, outdoor communications devices, wireless devices, control devices, connection box for solar electricity panels, etc.
· Ideal for devices used outdoors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BCPC091207S
BCPC091208S
BCPC101507S
BCPC101508S
BCPC112107S
BCPC112110S
BCPC112607S
BCPC112610S
BCPC131508S
BCPC131808S
BCPC131810S
BCPC151509S
BCPC162110S
BCPC162113S
BCPC162610S
BCPC162613S
BCPC172211S
BCPC172711S
BCPC192810S
BCPC192814S
BCPC212110S
BCPC212113S
BCPC282813S
BCPC283813S
BCPC303015S
BCPC303018S
BCPC304012S
BCPC304015S
BCPC304018S
BCPC353515S
BCPC353518S
BCPC354512S
BCPC354516S
BCPC354520S
BCPC405016S
BCPC405020S
BCPC406018S
BCPC406023S
BCPC506018S
BCPC506025S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

109070120
1 Piece(s)Available

9 Days or more

109085120
1 Piece(s)Available

9 Days or more

1010070150
1 Piece(s)Available

9 Days or more

1010085150
1 Piece(s)Available

9 Days or more

1011075210
1 Piece(s)Available

9 Days or more

10110100210
1 Piece(s)Available

9 Days or more

1011075260
1 Piece(s)Available

9 Days or more

10110100.5260
1 Piece(s)Available

9 Days or more

1013585155
1 Piece(s)Available

9 Days or more

-13585.5185
1 Piece(s)Available

8 Days or more

10135100.5185
1 Piece(s)Available

9 Days or more

1015090150
1 Piece(s)Available

9 Days or more

10160100210
1 Piece(s)Available

9 Days or more

10160130210
1 Piece(s)Available

9 Days or more

10160100260
1 Piece(s)Available

8 Days or more

10160130260
1 Piece(s)Available

8 Days or more

10170110.5220
1 Piece(s)Available

9 Days or more

10170110.5270
1 Piece(s)Available

9 Days or more

10190100.5280
1 Piece(s)Available

8 Days or more

10190141280
1 Piece(s)Available

9 Days or more

10210100210
1 Piece(s)Available

9 Days or more

10210130210
1 Piece(s)Available

9 Days or more

10280130.5280
1 Piece(s)Available

9 Days or more

10280130380
1 Piece(s)Available

9 Days or more

10300151300
1 Piece(s)Available

9 Days or more

10300181300
1 Piece(s)Available

9 Days or more

10300121400
1 Piece(s)Available

9 Days or more

10300150400
1 Piece(s)Available

9 Days or more

10300181400
1 Piece(s)Available

9 Days or more

10350150350
1 Piece(s)Available

9 Days or more

10350181350
1 Piece(s)Available

9 Days or more

10350120450
1 Piece(s)Available

9 Days or more

10350160450
1 Piece(s)Available

9 Days or more

10350201450
1 Piece(s)Available

9 Days or more

10400160500
1 Piece(s)Available

9 Days or more

10400201500
1 Piece(s)Available

9 Days or more

10400181600
1 Piece(s)Available

9 Days or more

10400231600
1 Piece(s)Available

9 Days or more

-530185630
1 Piece(s)Available

9 Days or more

10530255630

Loading...

  1. 1

Basic Information

Material Polycarbonate resin Protection grade (IP) IP65 Mounting base There are optional items
Installation location Unspecified Standard CE / UL Color specifications(Body) Light gray
Color specifications(Top cover) Light gray Presence of Key None Latch ∙ Hinge mount
Operating temperature range(℃) -20 to 75 Self-extinguishing(UL94) V-0

Additional Products in this Category

Tech Support