(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
48 mm × 96 mm standard DIN-size DC meter
[Features]
· Built-in setup function contributes to reducing time spent on setup.
· The input range switches and changes the measurement scale.
Input type | Voltage / Current | Mounting method | Panel surface mount | Panel cut dimensions | 92 x 45 |
---|---|---|---|---|---|
Input current(mA) | ±20 | Input voltage(V) | ±10 | Display digits | 5 digits |
Standard | CE | Dimension length(mm) | 99.7 | Dimension width(mm) | 96 |
Dimension thickness(mm) | 48 | Power supply(V) | AC100 to 240 | Display | Single display |
Output | Dedicated display (external control) | Comparison output | Photocoupler output relay output four-stage setting | Testing report | Included |
Input | Process signal measurement | Number of ranges = N(Range) | 5 | Measuring range (MIN) | 1 to 5 V/4 to 20 mA |
Please check the type/dimensions/specifications of the part WPM-1-11-B03-100 in the High-Performance Digital Panel Meter WPM series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy