(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VVC Highly Flame-Retardant NEC Standard Cable (Shielded)

VVC Highly Flame-Retardant NEC Standard Cable (Shielded)
  • Volume Discount

Suitable for wiring of electrical and electronic equipment subject to UL (AWM)/NFPA (70/79) standards.

[Features]
· Uses UL (AWM) and NFPA (70/79) standards.
· Flame retardancy is UL: VW-1, CL2, CL3.
· High-density braid shielding. .

Part Number

Configured Part Number is shown.

Part Number
2464-CL3VSVC-AWG20-12-1
2464-CL3VSVC-AWG20-12-2
2464-CL3VSVC-AWG20-12-3
2464-CL3VSVC-AWG20-12-4
2464-CL3VSVC-AWG20-12-5
2464-CL3VSVC-AWG20-12-6
2464-CL3VSVC-AWG20-12-7
2464-CL3VSVC-AWG20-12-8
2464-CL3VSVC-AWG20-12-9
2464-CL3VSVC-AWG20-12-10
2464-CL3VSVC-AWG20-12-11
2464-CL3VSVC-AWG20-12-12
2464-CL3VSVC-AWG20-12-13
2464-CL3VSVC-AWG20-12-14
2464-CL3VSVC-AWG20-12-15
2464-CL3VSVC-AWG20-12-16
2464-CL3VSVC-AWG20-12-17
2464-CL3VSVC-AWG20-12-18
2464-CL3VSVC-AWG20-12-19
2464-CL3VSVC-AWG20-12-20
2464-CL3VSVC-AWG20-12-21
2464-CL3VSVC-AWG20-12-22
2464-CL3VSVC-AWG20-12-23
2464-CL3VSVC-AWG20-12-24
2464-CL3VSVC-AWG20-12-25
2464-CL3VSVC-AWG20-12-26
2464-CL3VSVC-AWG20-12-27
2464-CL3VSVC-AWG20-12-28
2464-CL3VSVC-AWG20-12-29
2464-CL3VSVC-AWG20-12-30
2464-CL3VSVC-AWG20-12-31
2464-CL3VSVC-AWG20-12-32
2464-CL3VSVC-AWG20-12-33
2464-CL3VSVC-AWG20-12-34
2464-CL3VSVC-AWG20-12-35
2464-CL3VSVC-AWG20-12-36
2464-CL3VSVC-AWG20-12-37
2464-CL3VSVC-AWG20-12-38
2464-CL3VSVC-AWG20-12-39
2464-CL3VSVC-AWG20-12-40
2464-CL3VSVC-AWG20-12-41
2464-CL3VSVC-AWG20-12-42
2464-CL3VSVC-AWG20-12-43
2464-CL3VSVC-AWG20-12-44
2464-CL3VSVC-AWG20-12-45
2464-CL3VSVC-AWG20-12-46
2464-CL3VSVC-AWG20-12-47
2464-CL3VSVC-AWG20-12-48
2464-CL3VSVC-AWG20-12-49
2464-CL3VSVC-AWG20-12-50
2464-CL3VSVC-AWG20-12-51
2464-CL3VSVC-AWG20-12-52
2464-CL3VSVC-AWG20-12-53
2464-CL3VSVC-AWG20-12-54
2464-CL3VSVC-AWG20-12-55
2464-CL3VSVC-AWG20-12-56
2464-CL3VSVC-AWG20-12-57
2464-CL3VSVC-AWG20-12-58
2464-CL3VSVC-AWG20-12-59
2464-CL3VSVC-AWG20-12-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1201210.221/0.181.87
1 Piece(s)Available

8 Days or more

2201210.221/0.181.87
1 Piece(s)Available

8 Days or more

3201210.221/0.181.87
1 Piece(s)Available

8 Days or more

4201210.221/0.181.87
1 Piece(s)Available

8 Days or more

5201210.221/0.181.87
1 Piece(s)Available

8 Days or more

6201210.221/0.181.87
1 Piece(s)Available

8 Days or more

7201210.221/0.181.87
1 Piece(s)Available

8 Days or more

8201210.221/0.181.87
1 Piece(s)Available

8 Days or more

9201210.221/0.181.87
1 Piece(s)Available

8 Days or more

10201210.221/0.181.87
1 Piece(s)Available

8 Days or more

11201210.221/0.181.87
1 Piece(s)Available

8 Days or more

12201210.221/0.181.87
1 Piece(s)Available

8 Days or more

13201210.221/0.181.87
1 Piece(s)Available

8 Days or more

14201210.221/0.181.87
1 Piece(s)Available

8 Days or more

15201210.221/0.181.87
1 Piece(s)Available

8 Days or more

16201210.221/0.181.87
1 Piece(s)Available

8 Days or more

17201210.221/0.181.87
1 Piece(s)Available

8 Days or more

18201210.221/0.181.87
1 Piece(s)Available

8 Days or more

19201210.221/0.181.87
1 Piece(s)Available

8 Days or more

20201210.221/0.181.87
1 Piece(s)Available

8 Days or more

21201210.221/0.181.87
1 Piece(s)Available

8 Days or more

22201210.221/0.181.87
1 Piece(s)Available

8 Days or more

23201210.221/0.181.87
1 Piece(s)Available

8 Days or more

24201210.221/0.181.87
1 Piece(s)Available

8 Days or more

25201210.221/0.181.87
1 Piece(s)Available

8 Days or more

26201210.221/0.181.87
1 Piece(s)Available

8 Days or more

27201210.221/0.181.87
1 Piece(s)Available

8 Days or more

28201210.221/0.181.87
1 Piece(s)Available

8 Days or more

29201210.221/0.181.87
1 Piece(s)Available

8 Days or more

30201210.221/0.181.87
1 Piece(s)Available

8 Days or more

31201210.221/0.181.87
1 Piece(s)Available

8 Days or more

32201210.221/0.181.87
1 Piece(s)Available

8 Days or more

33201210.221/0.181.87
1 Piece(s)Available

8 Days or more

34201210.221/0.181.87
1 Piece(s)Available

8 Days or more

35201210.221/0.181.87
1 Piece(s)Available

8 Days or more

36201210.221/0.181.87
1 Piece(s)Available

8 Days or more

37201210.221/0.181.87
1 Piece(s)Available

8 Days or more

38201210.221/0.181.87
1 Piece(s)Available

8 Days or more

39201210.221/0.181.87
1 Piece(s)Available

8 Days or more

40201210.221/0.181.87
1 Piece(s)Available

8 Days or more

41201210.221/0.181.87
1 Piece(s)Available

8 Days or more

42201210.221/0.181.87
1 Piece(s)Available

8 Days or more

43201210.221/0.181.87
1 Piece(s)Available

8 Days or more

44201210.221/0.181.87
1 Piece(s)Available

8 Days or more

45201210.221/0.181.87
1 Piece(s)Available

8 Days or more

46201210.221/0.181.87
1 Piece(s)Available

8 Days or more

47201210.221/0.181.87
1 Piece(s)Available

8 Days or more

48201210.221/0.181.87
1 Piece(s)Available

8 Days or more

49201210.221/0.181.87
1 Piece(s)Available

8 Days or more

50201210.221/0.181.87
1 Piece(s)Available

8 Days or more

51201210.221/0.181.87
1 Piece(s)Available

8 Days or more

52201210.221/0.181.87
1 Piece(s)Available

8 Days or more

53201210.221/0.181.87
1 Piece(s)Available

8 Days or more

54201210.221/0.181.87
1 Piece(s)Available

8 Days or more

55201210.221/0.181.87
1 Piece(s)Available

8 Days or more

56201210.221/0.181.87
1 Piece(s)Available

8 Days or more

57201210.221/0.181.87
1 Piece(s)Available

8 Days or more

58201210.221/0.181.87
1 Piece(s)Available

8 Days or more

59201210.221/0.181.87
1 Piece(s)Available

8 Days or more

60201210.221/0.181.87
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Insulation body outer diameter
(mm)

Loading...

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Heat resistance
Representative standards UL Sheath Color Gray Sheath Material PVC
Insulation body materials PVC

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.