(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These are Grace Inertia connectors.
[Features]
· Designed to achieve a secure connection. These connectors utilize a structure that simultaneously achieves coupling, continuity, and connector locking.
· These connectors are used in a wide range of large electrical products, such as large home appliances and vending machines, etc., as a solution for eliminating human error during assembly.
· Incomplete couplings are visually difficult to detect and can present problems during testing processes.
· This product utilizes a lock-on mechanism that prevents continuity if the coupling is incomplete.
· Product defects caused by incomplete coupling are prevented by conducting incomplete-coupling and continuity testing simultaneously.
· The 2.0-mm and 2.5-mm pitch connectors are also available with gold-plated contacts.
· These products prevent connection failure during prolonged use, such as whiskering and micro-sliding wear, and contribute to improving the task of coupling.
· A lineup of 2.5-mm, 3.5-mm and 6.2-mm pitch relay connectors is also available.
· These connectors are also usable for a wide variety of high-current applications.
· The 2.0-mm and 2.5 mm-pitch products share some of the contacts.
· The 2.5-mm, 3.5-mm, 6.5-mm, 7.92-mm, and 12.4-mm pitch products are available in four different keying features.
· UL / CSA
Part Number
Configured Part Number is shown.
1971030-4
Connector Shape | Square shape | Connector Series Initials | Others | Series Model | Grace inertia |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number of electrodes | 4 | Application | Cable connection |
Rated current(A) | 2.5 | Rated voltage(V) | 50 | Wire connection method | Crimp |
Connection direction | Straight | Representative standards | UL / CSA | Type | Housing |
Center line (pitch)(mm) | 2.0 | Applicable wire size(AWG) | 28-24 | Applicable wire size(mm2) | 0.079-0.24 |
Color | Natural color | Keying | Type A | Contact material/finish | Brass/tin plating |
Housing material | UL94V-0, 6/6 nylon, glass-filled | Mounting type | Direct mounting type | Operating temperature range(℃) | -30 to +105 |
Please check the type/dimensions/specifications of the part 1971030-4 in the Grace Inertia Connector (GIC) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy