(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Functional Compact Inverter MX2 Series V1 Type, 3G3MX2-V1

Multi-Functional Compact Inverter MX2 Series V1 Type, 3G3MX2-V1
  • Volume Discount

[Features]
· Compact and high-functioning "World standard model."
· Simplified positioning function.
· Positioning with a 90° phase difference encoder input (up to 1.8kHz) and positioning with a single-phase pulse input (up to 32kHz) are possible.
· Supports open networks by attaching a communication unit.
· EtherCAT, DeviceNet, CompoNet.
· Equipped with a simple programming function.
· Simple sequenced control can be executed using just the inverter.
· PM motor control.
· Can be used with high-efficiency PM motors and promotes energy savings.
· High starting torque.
· Powerful operation of 0.5Hz/200% with a sensor-less vector control.
· Safety functions.
· European Machinery Directive ENISO13849-1: 2008 (safety category 3/Pld).
· IEC60204-1StopCategory0.
· Comes standard equipped with two safety inputs +EDM (safety monitor) output.
· Supports up to 580Hz in high output frequency mode.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3G3MX2-A2004-V1
3G3MX2-A2007-V1
3G3MX2-A2015-V1
3G3MX2-A2075-V1
3G3MX2-AB004-V1
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Compatible Motor Capacity
(kW)
Input voltage class MAX output capacity
(kVA)
External communications Representative standards Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Corresponds to dual rated Communication port Network supported Rated output current (heavy load)
(A)
Rated output current (light load)
(A)
Notes
1 Piece(s)Available

Same day

Stock

0.4Three-phase 200 V1RS-232/422/485 / DeviceNetCE12868122.5PresentRS-485Present3.03.5Supporting EtherCAT/CompoNet/DeviceNet open networks by mounted communication unit (separate options required)
1 Piece(s)

Quote

1.1Three-phase 200 V2.4RS-232/422/485CE / UL12868145.5Available-Available---
1 Piece(s)

Quote

2.2Three-phase 200 V3.9RS-232/422/485CE / UL128140170.5Available-Available---
1 Piece(s)

Quote

11Three-phase 200 V16.6RS-232/422/485CE / UL260140155Available-Available---
1 Piece(s)

Quote

0.55Single-phase 200V1.4RS-232/422/485CE / UL12868122.5Available-Available---

Loading...

  1. 1

Basic Information

Output specifications Three-phase

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.